BD65492MUV
2-Channel Lens Driver for Single-lens Reflex Cameras
BD65492MUV
BD65492MUV
2-Channel Lens Driver for Single-lens Reflex Cameras
The BD65491FV motor driver provides 1 Full-ON Drive H-bridge channel, while BD65492MUV provides 2 Full-ON Drive H-bridge channels. These ICs feature wide range operating from 1.8V and low power consumption by high switching speed in a compact surface mount package.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD65492MUV-E2
Status |
Recommended
Package |
VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
1.8
Vcc (Max.)[V]
20
Iout (Max.)[A]
1
Output On Resistance (Typ.)[Ω]
0.9
Number of Motors
2
VREF・PWM
-
Current Limit
-
High Speed Drive
Yes
Automotive class
No
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4x4 (t=1)
Features:
- Low ON-Resistance Power DMOS output: Full-ON Drive block with 0.9Ω Typ.
- Range of motor power supply voltage: 1.8V to 16.0V
- Charge pump-less type with p-channel DMOS for the upper side transistor
- The highest performance in regard to switching speed
Turn On Time: 200ns & Turn Off Time: 80ns - Drive mode switch function
- Maximum output current for H-bridge: DC maximum 1.0A
- Control input pins corresponding to the signal of 1.8V system
- Built-in UVLO (Under Voltage Lockout Protection) function & TSD (Thermal Shut Down) circuit
- Standby current: 0μA Typ.