BD63130AFM
High Performance, High Reliability 50V DC Brush Motor Driver for PPC's others

BD63130AFM is one H-bridge motor driver for DC brush motor. This driver can facilitate low power consumption by direct PWM or PWM constant current control. There are built in protection circuits in this IC. It is possible to output an abnormal detection signal for Wired-OR that notifies each protection circuit operation, which contributes to set high reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63130AFM-E2
Status | Recommended
Package | HSOP-M36
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

46.2

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

50

Iout (Max.)[A]

3

Iout Peak (Max.)[A]

4

Output On Resistance (Typ.)[Ω]

0.55

Number of Motors

1

VREF・PWM

-

Current Limit

Yes

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

18.5x9.9 (t=2.4)

Find Similar

Features:

  • Single Power Supply Input (rated voltage of 50V)
  • Rated Output Current (peak): 3.0A(4.0A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Open
  • Power Save Function
  • External PWM Control
  • PWM Constant Current Control (current limit function)
  • Built-in Spike Noise Cancel Function (external noise filter is unnecessary)
  • Driver for DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Output Detection Signal during Abnormal states (Wired-OR)
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock out Circuit (UVLO)
  • Over Voltage Lock out Circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
  • HSOP-M36 package
X

Most Viewed