Rohm Breadcrumb

Rohm Productdetail

36V Max. H-bridge Drivers - BD6232HFP-LB

This is the product guarantees long time support in Industrial market. ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.

Part Number | BD6232HFP-LBTR
Package | HRP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

Vcc (Max.)[V]

36.0

Power Supply Voltage (Max.)[V]

32.0

Power Supply Voltage (Min.)[V]

6.0

Iout (Max.)[A]

2.0

Output On Resistance (Typ.)[Ω]

1.0

Number of Motors

1.0

VREF・PWM

Yes

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

· Long time support a product for Industrial applications.
· Low standby current
· Compatible with PWM control signal input (20k to 100kHz)
· PWM duty control via VREF voltage setting terminal
· Cross-conduction prevention circuit
· Four protection circuits provided: OCP, OVP, TSD and UVLO