Rohm Breadcrumb

Rohm Productdetail

H-bridge Drivers High current series - BD62222HFP

BD62222HFP is full bridge driver for brush motor applications. This IC can operate at a wide range of power-supply voltages (from 6V to 27V), supporting output currents of up to 2.5A. MOS transistors in the output stage allow for PWM signal control. The replacement is also easy because of the pin compatible with BD623XHFP series.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD62222HFP-TR
Status | Active
Package | HRP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

30.0

Power Supply Voltage (Max.)[V]

27.0

Power Supply Voltage (Min.)[V]

6.0

Iout (Max.)[A]

2.5

Output On Resistance (Typ.)[Ω]

1.0

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・Built-in one channel driver
・Low standby current
・Supports PWM control signal input (20kHz to 100kHz)
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD and UVLO