2ch Half-Bridge Gate Driver - BD16952EFV-M

The BD16952EFV is an AEC-Q100 automotive qualified 2-channel Half-Bridge Gate Driver, controlled by an external MCU through a 16-bit Serial Peripheral Interface (SPI). Independent control of low-side and high-side N-MOSFETS allows for several MCU controlled modes. A programmable drive current is available to adjust slew-rates, in order to meet EMI and power dissipation requirements. Diagnostics can be read and reset by an external MCU.

Part Number | BD16952EFV-ME2
Status | Recommended
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Functional Safety | FS supportive

Specifications:

Grade

Automotive

Common Standard

AEC-Q100 (Automotive Grade)

Vcc (Max.)[V]

40.0

Power Supply Voltage (Max.)[V]

40.0

Power Supply Voltage (Min.)[V]

5.5

Output On Resistance (Typ.)[Ω]

10.0

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • AEC-Q100 Qualified
  • 2ch Half-Bridge Gate Drivers
  • 4 external MOSFETs are Controlled Independently
  • Half-Bridge Control Modes are Selected by SPI
  • Slew Rates are Controlled with Constant Source/Sink Current.
  • 500 kHz Oscillation for Charge Pump.
  • 16bit SPI