Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.0A Reversible Motor Drivers (Single Motor) - BA6956AN

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA6956AN
Status | NRND
Package | SIP9
Unit Quantity | 1000
Minimum Package Quantity | 20
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

18.0

Power Supply Voltage (Max.)[V]

15.0

Power Supply Voltage (Min.)[V]

6.5

Iout (Max.)[A]

1.0

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Features:

・ Built-in surge absorption diode
・ By built-in power save circuit, current consumption when a motor stops (idles) can be suppressed
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit (TSD)