Not Recommended for New Designs
BA6920FP-Y
1.0A Reversible Motor Drivers (Single Motor)
BA6920FP-Y
Not Recommended for New Designs
BA6920FP-Y
1.0A Reversible Motor Drivers (Single Motor)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BA6920FP-YE2
Status |
Not Recommended for New Designs
Package |
HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply Voltage (Max.) [V]
34
Power Supply Voltage (Min.) [V]
6.5
Vcc (Max.)[V]
36
Iout (Max.)[A]
1
Number of Motors
1
VREF・PWM
-
Current Limit
-
High Speed Drive
-
Automotive class
No
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2.11)
Features:
・ Built-in surge absorption diode・ By built-in power save circuit, current consumption when a motor stops (idles) can be suppressed
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit (TSD)