Rohm Breadcrumb

Rohm Productdetail

1.0A Reversible Motor Drivers (Single Motor) - BA6287F

The reversible motor driver for output 1.0A for 1 motor can set the output modes to four modes, normal, reverse, stop(idling), and braking in accordance with logic input (2 inputs).

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Technical Documents

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Additional information Batch Download 

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)
 

Other

Factory Information