Obsolete
BA6247FP-Y
1.0A or More Reversible Motor Drivers (2 Motors)
BA6247FP-Y
Obsolete
BA6247FP-Y
1.0A or More Reversible Motor Drivers (2 Motors)
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Power Supply Voltage (Max.) [V]
18
Power Supply Voltage (Min.) [V]
8
Vcc (Max.)[V]
20
Iout (Max.)[A]
1
Number of Motors
2
VREF・PWM
-
Current Limit
-
High Speed Drive
-
Automotive class
No
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
75
Package Size [mm]
13.6x7.8 (t=2.11)
Features:
・ Built-in one and a half circuits of a reversible motor driver・ Minimal external components
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit