Rohm Breadcrumb

Rohm Productdetail

1.0A or More Reversible Motor Drivers (2 Motors) - BA6238A

The reversible motor driver for output 1.0A or more for two motors drives a brush motor and incorporates one and a halfcircuits of reversible motor driver. In addition, since the output section can control voltage applied to motors by output highvoltage setting pin, the torque at the time of driving motors can be varied.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA6238A
Status | Active
Package | HSIP10
Unit Quantity | 500
Minimum Package Quantity | 20
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

20.0

Power Supply Voltage (Max.)[V]

18.0

Power Supply Voltage (Min.)[V]

8.0

Iout (Max.)[A]

1.6

Number of Motors

2.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Features:

・ Built-in one and a half circuits of a reversible motor driver
・ Minimal external components
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit