Rohm Breadcrumb

Rohm Productdetail

2.0A or More Reversible Motor Drivers (Single Motor) - BA6219BFP-Y

These motor drivers are full bridge drivers for brush motor applications, supporting output currents of up to 2A. The outputmodes are available in four modes, normal, reverse, stop (idling), and braking in accordance with input logic (2 inputs). Theoutput voltage can be optionally set by reference voltage setting pin.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA6219BFP-YE2
Status | Active
Package | HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc (Max.)[V]

24.0

Power Supply Voltage (Max.)[V]

12.0

Power Supply Voltage (Min.)[V]

8.0

Iout (Max.)[A]

2.2

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Features:

・ Large output current (lOMAX=2.2A)
・ Built-in thermal shutdown circuit
・ Output voltage can be optionally set by reference voltage setting pin
・ High output voltage can be set by low voltage input because of it has 11.4dB gain (BA6222)
・ Low standby current