BM64300MUV
3 Hall Sensors Three-Phase Brushless Motor Pre-Driver
BM64300MUV
BM64300MUV
3 Hall Sensors Three-Phase Brushless Motor Pre-Driver
BM64300MUV is the pre-driver IC of sine wave drive for three-phase brushless motor driver that supports 48 V power supply controlling the motor driver constructed in external FETs. It detects a rotor position by 3 Hall sensors. In addition, silent and low vibration operations are implemented by making the output current a sine waveform.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BM64300MUV-E2
Status |
Recommended
Package |
VQFN040V6060
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Usage
General
Vcc (Max.)[V]
100
Type
Pre-Driver
Power Supply Voltage (Max.) [V]
63
Power Supply Voltage (Min.) [V]
28
Sensor Type
3 sensor
External FET
N+N
Speed Control Input
PWM
For Fan Motor
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
6x6 (t=1)
Features:
- Speed Control on PWM Duty Input
- External Output FET Nch+Nch
- Built-in Boost Voltage Circuit
- 3 Hall Sine Wave Drive
- Automatic Lead Angle Control
- Motor Pole Select Function
- Soft Start Function
- Dead Time Setting
- Current Limit Function
- Power Save Function
- Direction of Rotation Setting
- Short Brake Control
- Built-in Several Protection Functions (Motor Lock Protection [MLP], High Speed Rotation Protection, Over Voltage Lock Out [OVLO], Under Voltage Lock Out [UVLO], Thermal Shutdown [TSD], Over Current Protection [OCP])
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM64300MUV-EVK-001
Drive Board for Three-phase Brushless Motor using Three Hall Sensors (Pre-driver BM64300MUV)