BD63282EFV
Three-phase Full-wave Fan Motor Driver
BD63282EFV
BD63282EFV
Three-phase Full-wave Fan Motor Driver
BD63282EFV is a 1chip driver composed of a Power DMOS FET motor driver. This IC implements a stable start-up by rotor position detection with 3 hall element. Furthermore, it introduces silent operation and low vibration by making output current a sine-wave that achieves.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD63282EFV-E2
Status |
Recommended
Package |
HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
General
Vcc (Max.)[V]
20
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
5
Iout (Max.)[A]
1
Sensor Type
3 sensor
Speed Control Input
DC/PWM
For Fan Motor
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
100
Package Size [mm]
6.5x6.4 (t=1)
Features:
- Small Package
- Driver Including Power DMOS FET
- 3 Hall Sine Drive
- Speed Controllable by DC/PWM Input
- Lead Angle Control (Auto/Fixed)
- Soft-Start Function
- Rotation Direction Select
- Rotation Speed Pulse Signal Output (FG)
- Protection Function
(Under Voltage Protection Function, Lock Protection Function (Automatic Recovery Function), High Speed Rotation Protection Function, Low Speed Rotation Protection Function)