BD63242EFV
Three-phase Full-wave Fan Motor Driver
BD63242EFV
BD63242EFV
Three-phase Full-wave Fan Motor Driver
BD63242EFV is a 1chip driver composed of a Power DMOS FET Motor Driver. It features a sensor-less drive which does not require a hall device as a position detection sensor. Furthermore, it introduces by making output current a sine-wave that achieves silent operation and low vibration.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD63242EFV-E2
Status |
Recommended
Package |
HTSSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
General
Vcc (Max.)[V]
20
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
5
Iout (Max.)[A]
1
Commutation Logic[°]
180
Sensor Type
Sensor-less
Speed Control Input
DC/PWM
For Fan Motor
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
100
Package Size [mm]
5x6.4 (t=1)
Features:
- Small Package
- Driver Including Power DMOS FET
- Sensor-less Full Sine Drive
- Speed Controllable by DC/PWM Input
- Minimum Output Duty Setting (Only on DC Voltage Input Speed Control.)
- Rotation Direction Select
- Rotation Speed Pulse Signal Output (FG, 1/2FG)
- Protection Function
(Under Voltage Lock Out Protection Function, Lock Protection Function (Automatic Recovery), High Speed Rotation Protection Function and Low Speed Rotation Protection Function)
Reference Design / Application Evaluation Kit
-
- Evaluation Board - RMS308NA-008
AC supply, Sensor-less, Three Phase Brushless DC motor drive