BD63015EFV
Three-phase Brushless Motor Driver

BD63015EFV is a three phase sinusoidal brushless motor driver. The rating of the power supply is 36V and that of current rating is 1.5A (peak current, 2A). PWM driving signals are generated by the three hall sensors. Input DC voltage signal can control the rotation speed, also, you can control by the power voltage. As the various control circuit and the protection circuit are built-in, this IC can fit the various applications. It can be used for the small diameter motor module because of the small package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63015EFV-E2
Status | Recommended
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

Air-Conditioner

Vcc (Max.)[V]

36

Type

Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Iout (Max.)[A]

1.5

Commutation Logic[°]

180

Sensor Type

3 sensor

Speed Control Input

DC

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

6.5x6.4 (t=1)

Find Similar

Features:

  • Sinusoidal Drive
  • Low ON Resistors DMOS Output (Pch / Nch)
  • PWM Output
  • FG Output (3FG)
  • Built-in Current Limit Circuit (CL)
  • Built-in Thermal Shut Down Circuit (TSD)
  • Built-in Over Current Protection Circuit (OCP)
  • Built-in Under Voltage Lock Out Circuit (UVLO)
  • Built-in Over Voltage Lock Out Circuit (OVLO)
  • Built-in Motor Lock Protection Circuit, Automatic Restart type (MLP)
  • Built-in HALL error Protection Circuit (HALLERR)
X

Most Viewed