Rohm Breadcrumb

Rohm Productdetail

3-phase brushless motor pre-driver - BD63002MUV

BD63002MUV is pre-driver of 3-phase brushless motor. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. Since there is a built-in booster circuit, Nch-Nch MOS transistors can be used on the external power transistor. In addition, the power supply can use 12V or 24V and it has various controls and protection functions built-in, making it useful for a variety of purposes. Because it adopts small packages, it can also be used on small diameter motors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD63002MUV-E2
Status | Active
Package | VQFN028V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

OA machines

Type

Pre-Driver

Vcc (Max.)[V]

30.0

Power Supply Voltage (Max.)[V]

26.4

Power Supply Voltage (Min.)[V]

8.0

Commutation Logic[°]

120

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Built-in 120° commutation logic circuit.
  • Driving with Nch-Nch MOS transistors.
  • PWM control mode (low side arm switching).
  • Built-in power-saving circuit.
  • CW/CCW function.
  • Short brake function.
  • FG output (Open drain).
  • Built-in protection circuit for current limiting,
    overheating, under voltage, over voltage, motor lock.