Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 3-Phase Brushless Fan Motor Controller - BD62013AFS

Recommended Products
* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BD62013AFS-E2
Status | NRND
Package | SSOP-A24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

General

Type

Controller

Vcc (Max.)[V]

20.0

Power Supply Voltage (Max.)[V]

18.0

Power Supply Voltage (Min.)[V]

10.0

Commutation Logic[°]

150

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

DC

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

110

Features:

  • 150° commutation logic
  • PWM control (Upper arm switching)
  • Phase control supported from 0° to +30° at 1° intervals
  • Rotational direction switch
  • FG signal output (12 pulses)
  • VREG output (5V/30mA)
  • Protection circuits provided: OCP, TSD, UVLO, MLP and the external fault input (FIB)