RZF020P01
1.5V Drive Pch MOSFET
RZF020P01
RZF020P01
1.5V Drive Pch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
New alternative products may be available.
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
SOT-323T
JEITA Package
SC-113A
Applications
Power Supply
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-2
RDS(on)[Ω] VGS=1.5V(Typ.)
0.2
RDS(on)[Ω] VGS=2.5V(Typ.)
0.105
RDS(on)[Ω] VGS=4.5V(Typ.)
0.075
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
6.5
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· Low voltage(1.5V) drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant