Last Time Buy RW1A013ZP
1.5V Drive Pch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RW1A013ZP

Part Number
RW1A013ZP
RW1A013ZP
RV5A040AP
RV5A040AP
RV2C014BC
RV2C014BC
Ordering Part Number RW1A013ZPT2R RV5A040APTCR1 RV2C014BCT2CL
Similar Level - Same Pinout Similar Specification
Data Sheet      
Supply Status Last Time Buy Recommended Active
Package WEMT6 DFN1616-6 VML1006
Unit Quantity 8000 3000 8000
Minimum Packing Quantity 8000 3000 8000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code SOT-563T DFN1616-6 DFN1006-3
Package Size [mm] 1.6x1.6 (t=0.65) 1.6x1.6 (t=0.8) 0.6x1 (t=0.4)
Number of terminal 6 8 3
Polarity Pch Pch Pch
Drain-Source Voltage VDSS [V] -12 -12 -20
Drain Current ID [A] -1.3 -4.0 -1.4
RDS(on)[O] VGS=1.5V (Typ.) 0.53 0.09 -
RDS(on)[O] VGS=1.8V (Typ.) - 0.075 0.37
RDS(on)[O] VGS=2.5V (Typ.) 0.28 0.055 0.28
RDS(on)[O] VGS=4.5V (Typ.) 0.19 0.044 0.22
RDS(on)[O] VGS=Drive (Typ.) 0.53 0.09 0.37
Drive Voltage [V] -1.5 -1.5 1.8
Power Dissipation (PD) [W] 0.7 1.5 0.6
Total gate charge Qg [nC] 2.4 16.0 -
Mounting Style Surface mount Surface mount Surface mount
JEITA Package SC-120 - SC-101
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150
X

Most Viewed