RS3L110AT
Pch -60V -11A Power MOSFET
RS3L110AT
RS3L110AT
Pch -60V -11A Power MOSFET
RS3L110AT is a low on-resistance MOSFET suitable for switching and load switches.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RS3L110ATTB1
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-60
Drain Current ID[A]
-11
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0112
RDS(on)[Ω] VGS=10V(Typ.)
0.0101
RDS(on)[Ω] VGS=Drive (Typ.)
0.0112
Total gate charge Qg[nC]
55
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
- Low on - resistance
- Small Surface Mount Package (SOP8)
- Pb-free plating ; RoHS compliant