RRQ045P03
4V Drive Pch MOSFET
RRQ045P03
RRQ045P03
4V Drive Pch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
New alternative products may be available.
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
SOT-457T
JEITA Package
SC-95
Applications
Power Supply
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-4.5
RDS(on)[Ω] VGS=4V(Typ.)
0.038
RDS(on)[Ω] VGS=4.5V(Typ.)
0.034
RDS(on)[Ω] VGS=10V(Typ.)
0.025
RDS(on)[Ω] VGS=Drive (Typ.)
0.038
Total gate charge Qg[nC]
14
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant