RRF015P03
4V Drive Pch MOSFET
RRF015P03
RRF015P03
4V Drive Pch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
SOT-323T
JEITA Package
SC-113A
Applications
Power Supply
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-1.5
RDS(on)[Ω] VGS=4V(Typ.)
0.19
RDS(on)[Ω] VGS=4.5V(Typ.)
0.17
RDS(on)[Ω] VGS=10V(Typ.)
0.115
RDS(on)[Ω] VGS=Drive (Typ.)
0.19
Total gate charge Qg[nC]
3.2
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant