RQ7E100AT
Pch -30V -10A Small Signal Power MOSFET
RQ7E100AT
RQ7E100AT
Pch -30V -10A Small Signal Power MOSFET
RQ7E100AT is low on-resistance MOSFET for switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ7E100ATTCR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Applications
Switching
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-10
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0119
RDS(on)[Ω] VGS=10V(Typ.)
0.0087
RDS(on)[Ω] VGS=Drive (Typ.)
0.0119
Total gate charge Qg[nC]
26
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
- Low on - resistance.
- Small Surface Mount Package (TSMT8).
- Pb-free lead plating; RoHS compliant