RQ6E030SP
Pch -30V -3A Small Signal MOSFET
RQ6E030SP
RQ6E030SP
Pch -30V -3A Small Signal MOSFET
RQ6E030SP is the low on - resistance MOSFET, built-in G-S protection diode for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6E030SPTR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-3
RDS(on)[Ω] VGS=4V(Typ.)
0.1
RDS(on)[Ω] VGS=4.5V(Typ.)
0.09
RDS(on)[Ω] VGS=10V(Typ.)
0.06
RDS(on)[Ω] VGS=Drive (Typ.)
0.1
Total gate charge Qg[nC]
6
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on - resistance.
- Built-in G-S Protection Diode.
- Small Surface Mount Package(TSMT6).
- Pb-free lead plating; RoHS compliant.