RQ6C050BC
Pch -20V -5A Power MOSFET
RQ6C050BC
RQ6C050BC
Pch -20V -5A Power MOSFET
RQ6C050BC is high power small mold package MOSFET which is suitable for switching and load switch.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6C050BCTCR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Switching
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-5
RDS(on)[Ω] VGS=1.8V(Typ.)
0.048
RDS(on)[Ω] VGS=2.5V(Typ.)
0.035
RDS(on)[Ω] VGS=4.5V(Typ.)
0.027
RDS(on)[Ω] VGS=Drive (Typ.)
0.048
Total gate charge Qg[nC]
10.4
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on-resistance.
- High Power small mold Package(TSMT6).
- Pb-free lead plating; RoHS compliant
- Halogen Free.