RQ6A045AP
Pch -12V -4.5A Small Signal MOSFET
RQ6A045AP
RQ6A045AP
Pch -12V -4.5A Small Signal MOSFET
RQ6A045AP is the low on-resistance MOSFET, built-in G-S protection diode for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6A045APTCR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-4.5
RDS(on)[Ω] VGS=1.5V(Typ.)
0.05
RDS(on)[Ω] VGS=1.8V(Typ.)
0.038
RDS(on)[Ω] VGS=2.5V(Typ.)
0.028
RDS(on)[Ω] VGS=4.5V(Typ.)
0.022
RDS(on)[Ω] VGS=Drive (Typ.)
0.05
Total gate charge Qg[nC]
40
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on - resistance
- Built-in G-S protection diode
- Small surface mount package(TSMT6)
- Pb-free lead plating ; RoHS compliant