BSS84
Pch -60V -0.23A Small Signal MOSFET
BSS84
BSS84
Pch -60V -0.23A Small Signal MOSFET
Single Pch -60V -0.23A MOSFET and ESD protection diode are included in the industry’s favorite SOT-23 package. Ideal for switching circuit and high-side load switch, relay driver applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BSS84T116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-60
Drain Current ID[A]
-0.23
RDS(on)[Ω] VGS=4.5V(Typ.)
3.5
RDS(on)[Ω] VGS=10V(Typ.)
2.8
RDS(on)[Ω] VGS=Drive (Typ.)
3.5
Power Dissipation (PD)[W]
0.35
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- Trench MOSFET technology
- Very fast switching
- 4.5V Drive