RSJ650N10
Nch 100V 65A Power MOSFET
RSJ650N10
RSJ650N10
Nch 100V 65A Power MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
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
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
65
RDS(on)[Ω] VGS=4V(Typ.)
0.007
RDS(on)[Ω] VGS=10V(Typ.)
0.0065
RDS(on)[Ω] VGS=Drive (Typ.)
0.007
Total gate charge Qg[nC]
260
Power Dissipation (PD)[W]
100
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
· 4V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant