Not Recommended for New Designs RS1G300GN
Nch 40V 80A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RS1G300GN

Part Number
RS1G300GN
RS1G300GN
RS6G100BG
RS6G100BG
Ordering Part Number RS1G300GNTB RS6G100BGTB1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HSOP8 (Single) HSOP8 (Single)
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code HSOP8S (5x6) HSOP8S (5x6)
Package Size [mm] 5x6 (t=1.1) 4.9x6 (t=1.1)
Number of terminal 8 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 40 40
Drain Current ID [A] 80.0 100.0
RDS(on)[O] VGS=4.5V (Typ.) 0.0024 0.0046
RDS(on)[O] VGS=10V (Typ.) 0.0019 0.0026
RDS(on)[O] VGS=Drive (Typ.) 0.0024 0.0046
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 35.0 59.0
Total gate charge Qg [nC] 28.6 11.8
Trr (Typ.)[ns] - 36.5
Mounting Style Surface mount Surface mount
Applications Power Supply -
Bare Die P/N Available: K4724 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed