RS1E280BN
RS1E280BN
RS1E280BN
RS1E280BN is MOSFET for switching application that features Low on-resistance.
New alternative products may be available.
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
HSOP8S (5x6)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
80
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0023
RDS(on)[Ω] VGS=10V(Typ.)
0.0017
RDS(on)[Ω] VGS=Drive (Typ.)
0.0023
Total gate charge Qg[nC]
50
Power Dissipation (PD)[W]
30
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4011
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
N/A