RQ6C050UN
1.5V Drive Nch MOSFET
RQ6C050UN
RQ6C050UN
1.5V Drive Nch MOSFET
Small surface mount package RQ6C050UN is suitable for Switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6C050UNTR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
5
RDS(on)[Ω] VGS=1.5V(Typ.)
0.04
RDS(on)[Ω] VGS=1.8V(Typ.)
0.032
RDS(on)[Ω] VGS=2.5V(Typ.)
0.027
RDS(on)[Ω] VGS=4.5V(Typ.)
0.022
RDS(on)[Ω] VGS=Drive (Typ.)
0.04
Total gate charge Qg[nC]
12
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low on-resistance.· Small Surface Mount Package(TSMT6).
· 1.5V drive