RQ5E025TN
Nch 30V 2.5A Small Signal MOSFET
RQ5E025TN
RQ5E025TN
Nch 30V 2.5A Small Signal MOSFET
RQ5E025TN is a Small Signal MOSFET featuring low-on resistance and Built-in G-S Protection Diode. It is suitable for switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5E025TNTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
2.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.095
RDS(on)[Ω] VGS=4V(Typ.)
0.07
RDS(on)[Ω] VGS=4.5V(Typ.)
0.066
RDS(on)[Ω] VGS=Drive (Typ.)
0.095
Total gate charge Qg[nC]
3.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on-resistance
- Built-in G-S Protection Diode
- Small and surface mount package(TSMT3)
- Pb-free lead plating ; RoHS compliant