RQ3E130BN
Nch 30V 39A Power MOSFET
RQ3E130BN
RQ3E130BN
Nch 30V 39A Power MOSFET
RQ3E130BN is high power package MOSFET.
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
HSMT8 (3.3x3.3)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
39
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0067
RDS(on)[Ω] VGS=10V(Typ.)
0.0044
RDS(on)[Ω] VGS=Drive (Typ.)
0.0067
Total gate charge Qg[nC]
16
Power Dissipation (PD)[W]
16
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4014
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.8)
Features:
N/A