RQ1E075XN
4V Drive Nch MOSFET
RQ1E075XN
RQ1E075XN
4V Drive Nch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
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
TSMT8
Applications
Switching
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
7.5
RDS(on)[Ω] VGS=4V(Typ.)
0.019
RDS(on)[Ω] VGS=4.5V(Typ.)
0.017
RDS(on)[Ω] VGS=10V(Typ.)
0.012
RDS(on)[Ω] VGS=Drive (Typ.)
0.019
Total gate charge Qg[nC]
6.8
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant