Not Recommended for New Designs
RK7002
5V Drive Nch MOSFET
Not Recommended for New Designs
RK7002
5V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RK7002
Part Number |
|
|
---|---|---|
Ordering Part Number | RK7002T116 | RK7002BMT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.2) | 2.9x2.4 (t=1.2) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 60 | 60 |
Drain Current ID [A] | 0.115 | 0.25 |
RDS(on)[O] VGS=2.5V (Typ.) | - | 3.0 |
RDS(on)[O] VGS=4V (Typ.) | - | 2.3 |
RDS(on)[O] VGS=4.5V (Typ.) | - | 2.1 |
RDS(on)[O] VGS=10V (Typ.) | 7.5 | 1.7 |
RDS(on)[O] VGS=Drive (Typ.) | 7.5 | 3.0 |
Drive Voltage [V] | - | 2.5 |
Power Dissipation (PD) [W] | 0.225 | 0.2 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X