Not Recommended for New Designs RJ1L12BGN
Nch 60V 120A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RJ1L12BGN

Part Number
RJ1L12BGN
RJ1L12BGN
RS6L120BG
RS6L120BG
Ordering Part Number RJ1L12BGNTLL RS6L120BGTB1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-263AB (LPTL) HSOP8 (Single)
Unit Quantity 1000 2500
Minimum Packing Quantity 1000 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263AB HSOP8S (5x6)
Package Size [mm] 10.1x9 (t=4.7) 4.9x6 (t=1.1)
Number of terminal 3 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 120.0 150.0
RDS(on)[O] VGS=4.5V (Typ.) 0.0027 0.003
RDS(on)[O] VGS=10V (Typ.) 0.0021 0.0021
RDS(on)[O] VGS=Drive (Typ.) 0.0027 0.003
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 192.0 104.0
Total gate charge Qg [nC] 94.0 25.0
Mounting Style Surface mount Surface mount
Applications - Switching
Bare Die P/N Available: K4828 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed