RF6E045AJ
Nch 30V 4.5A Middle Power MOSFET
RF6E045AJ
RF6E045AJ
Nch 30V 4.5A Middle Power MOSFET
New alternative products may be available.
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
SOT-363T
JEITA Package
SC-113DA
Applications
Power Supply
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0239
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0169
RDS(on)[Ω] VGS=Drive (Typ.)
0.0239
Total gate charge Qg[nC]
8.1
Power Dissipation (PD)[W]
1
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
- Low on - resistance.
- High Power Package (TUMT6).
- Pb-free lead plating; RoHS compliant.
- Halogen Free.