RE1J002YN
0.9V Drive Nch MOSFET
RE1J002YN
RE1J002YN
0.9V Drive Nch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RE1J002YNTCL
Status |
Recommended
Package |
EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-416FL
JEITA Package
SC-89
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
50
Drain Current ID[A]
0.2
RDS(on)[Ω] VGS=0.9V(Typ.)
3
RDS(on)[Ω] VGS=1.2V(Typ.)
2.2
RDS(on)[Ω] VGS=1.5V(Typ.)
2
RDS(on)[Ω] VGS=2.5V(Typ.)
1.7
RDS(on)[Ω] VGS=4.5V(Typ.)
1.6
RDS(on)[Ω] VGS=Drive (Typ.)
3
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
0.9
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.85)
Features:
· Low voltage(0.9V) drive type· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant