Not Recommended for New Designs RD3L08BGN
Nch 60V 80A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RD3L08BGN

Part Number
RD3L08BGN
RD3L08BGN
RD3L07BBG
RD3L07BBG
Ordering Part Number RD3L08BGNTL RD3L07BBGTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-252 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.6x10.0 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 80.0 115.0
RDS(on)[O] VGS=4.5V (Typ.) 0.0057 0.0041
RDS(on)[O] VGS=10V (Typ.) 0.0042 0.003
RDS(on)[O] VGS=Drive (Typ.) 0.0057 0.0041
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 119.0 102.0
Total gate charge Qg [nC] 38.0 23.0
Trr (Typ.)[ns] - 49
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed