UT6K3
30V Nch+Nch Middle Power MOSFET
UT6K3
UT6K3
30V Nch+Nch Middle Power MOSFET
The Middle Power MOSFET UT6K3 is suitable for load switch and battery switch for mobile, DC/DC converter.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UT6K3TCR
Status |
Recommended
Package |
HUML2020L8 (Dual)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN2020-8D
Applications
Power Supply
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
5.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.045
RDS(on)[Ω] VGS=4.5V(Typ.)
0.03
RDS(on)[Ω] VGS=Drive (Typ.)
0.045
Total gate charge Qg[nC]
4
Power Dissipation (PD)[W]
2
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
- Low on-resistance.
- Small Surface Mount Package.
- Pb-free lead plating; RoHS compliant.
- Halogen Free.