UT6JA2
-30V Pch+Pch Middle Power MOSFET
UT6JA2
UT6JA2
-30V Pch+Pch Middle Power MOSFET
UT6JA2 is low on-resistance and small surface mount package MOSFET for switching application.
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
DFN2020-8D
Applications
Switching
Number of terminal
8
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=4.5V(Typ.)
0.08
RDS(on)[Ω] VGS=10V(Typ.)
0.055
RDS(on)[Ω] VGS=Drive (Typ.)
0.08
Total gate charge Qg[nC]
3.4
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
- Low on-resistance.
- Small Surface Mount Package.
- Pb-free lead plating; RoHS compliant.
- Halogen Free.