UT6J3
-20V Pch+Pch Power MOSFET
UT6J3
UT6J3
-20V Pch+Pch Power MOSFET
The UT6J3 is a Small Surface Mount Package MOSFET for switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UT6J3TCR
Status |
Recommended
Package |
HUML2020L8 (Dual)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN2020-8D
Number of terminal
8
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-3
RDS(on)[Ω] VGS=1.5V(Typ.)
0.13
RDS(on)[Ω] VGS=2.5V(Typ.)
0.065
RDS(on)[Ω] VGS=4.5V(Typ.)
0.06
RDS(on)[Ω] VGS=Drive (Typ.)
0.13
Total gate charge Qg[nC]
8.5
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
- Low on-resistance.
- Small Surface Mount Package.
- Pb-free lead plating; RoHS compliant.
- Halogen Free.