HS8MA2
30V Dual Common Drain Pch+Nch Power MOSFET

Two MOSFETs of 30V Pch and Nch (common drain configuration) are built in a symmetric dual package. Ideal for switching and motor drive applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HS8MA2TCR1
Status | Recommended
Package | HSML3333L9 (Drain Common Dual)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN3333-9DC

Number of terminal

9

Polarity

Pch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

7

RDS(on)[Ω] VGS=4.5V(Typ.)

0.04

RDS(on)[Ω] VGS=10V(Typ.)

0.025

RDS(on)[Ω] VGS=Drive (Typ.)

0.04

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

4

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package
  • Pb-free plating RoHS compliant
  • Halogen Free
X

Most Viewed