HP8M31
60V Nch+Pch Power MOSFET
HP8M31
HP8M31
60V Nch+Pch Power MOSFET
HP8M31TB1 is low on-resistance and small surface mount package MOSFET. It is suitable for motor drive. Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | HP8M31TB1
Status |
Recommended
Package |
HSOP8 (Symmetry Dual)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
HSOP8D (5x6)
Number of terminal
8
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
8.5
RDS(on)[Ω] VGS=4.5V(Typ.)
0.052
RDS(on)[Ω] VGS=10V(Typ.)
0.046
RDS(on)[Ω] VGS=Drive (Typ.)
0.052
Total gate charge Qg[nC]
6.2
Power Dissipation (PD)[W]
7
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.1)
Features:
- Low on - resistance.
- Small Surface Mount Package (HSOP8).
- Pb-free lead plating ; RoHS compliant.
- Halogen Free.