R8006KND3
High-speed Switching Nch 800V 6A Power MOSFET
R8006KND3
High-speed Switching Nch 800V 6A Power MOSFET
The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
6
RDS(on)[Ω] VGS=10V(Typ.)
0.75
RDS(on)[Ω] VGS=Drive (Typ.)
0.75
Total gate charge Qg[nC]
22
Power Dissipation (PD)[W]
83
Drive Voltage[V]
10
Trr (Typ.)[ns]
400
Mounting Style
Surface mount
Bare Die Part Number
Available: K8101
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.4)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant