Obsolete R6515ENZ
Nch 650V 15A Power MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6515ENZ

Part Number
R6515ENZ
R6515ENZ
R6515ENX
R6515ENX
Ordering Part Number R6515ENZC8 R6515ENX
Similar Level - Similar Specification
Data Sheet    
Supply Status Obsolete Recommended
Package TO-3PF TO-220FM
Unit Quantity 360 1000
Minimum Packing Quantity 30 50
Packing Type Tube Tube
RoHS Yes Yes
Package Code TO-3PF TO-220FM
Package Size [mm] 15.5x26.5 (t=5.7) 10.1x15.1 (t=4.8)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 650 650
Drain Current ID [A] 15.0 15.0
RDS(on)[O] VGS=10V (Typ.) 0.28 0.28
RDS(on)[O] VGS=Drive (Typ.) 0.28 0.28
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 60.0 60.0
Total gate charge Qg [nC] 40.0 40.0
Trr (Typ.)[ns] - 470
Mounting Style Leaded type Leaded type
Applications Power Supply Power Supply
Bare Die P/N Available: K7458 Available: K7458
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed