R6047ENZ4
600V 47A TO-247, Low-noise Power MOSFET
R6047ENZ4
R6047ENZ4
600V 47A TO-247, Low-noise Power MOSFET
R6047ENZ4 is a power MOSFET for switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6047ENZ4C13
Status |
Recommended
Package |
TO-247
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-247AD
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
47
RDS(on)[Ω] VGS=10V(Typ.)
0.066
RDS(on)[Ω] VGS=Drive (Typ.)
0.066
Total gate charge Qg[nC]
145
Power Dissipation (PD)[W]
481
Drive Voltage[V]
10
Trr (Typ.)[ns]
850
Mounting Style
Leaded type
Bare Die Part Number
Available: K7405
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.94x25.14 (t=5.22)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant