R6000ENH
600V 0.5A, SOP8, Low-noise Power MOSFET
R6000ENH
R6000ENH
600V 0.5A, SOP8, Low-noise Power MOSFET
The R6xxxENx series are low-noise products, Super Junction MOSFETs, that place an emphasis on ease-of-use. This series products achieve superior performance for noise-sensitive applications to reduce noise, such as audio and lighting equipment.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6000ENHTB1
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
0.5
RDS(on)[Ω] VGS=10V(Typ.)
7.3
RDS(on)[Ω] VGS=Drive (Typ.)
7.3
Total gate charge Qg[nC]
4.3
Power Dissipation (PD)[W]
2
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
- Low on-resistance
- Fast switching
- Parallel use is easy
- Pb-free plating ; RoHS compliant