ROHM Product Detail

R6055WNZ4 (New)
600V 55A TO-247, High-speed switching Power MOSFET

R6055WNZ4 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6055WNZ4C13
Status | Recommended
Package | TO-247
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Package Code

TO-247AD

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

55

RDS(on)[Ω] VGS=10V(Typ)

0.061

RDS(on)[Ω] VGS=Drive (Typ)

0.061

Total gate charge Qg[nC]

72

Power Dissipation (PD)[W]

543

Drive Voltage[V]

10

trr (Typ.)[ns]

104

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

20.95x15.94 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed