R6050JNZ
600V 50A TO-3PF, PrestoMOS™ with integrated high-speed diode
R6050JNZ
600V 50A TO-3PF, PrestoMOS™ with integrated high-speed diode
R6050JNZ is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-3PF
Applications
Motor, Inverter
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
50
RDS(on)[Ω] VGS=15V(Typ.)
0.064
RDS(on)[Ω] VGS=Drive (Typ.)
0.064
Total gate charge Qg[nC]
120
Power Dissipation (PD)[W]
120
Drive Voltage[V]
15
Trr (Typ.)[ns]
120
Mounting Style
Leaded type
Bare Die Part Number
Available: K7819
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.5x26.5 (t=5.7)
Features:
- Fast reverse recovery time (trr)
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Pb-free plating ; RoHS compliant